IESNA:LM-63-2002
[TEST]P1295873
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20W2N902765DE010 E3DL1MW_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 2700K CCT AND, 90CRI , E3DL1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]717
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2515.7 2510.9 2481.1 2435.4 2364.7 2278.1 2175.6 2062 1930.4 1802.3
1664.5 1323 1009.9 755.7 561.1 415.6 308.9 227.9 165.5 119.8
85.2 61.6 43.6 31.2 22.2 15.9 11.8 9 7.6 6.9
6.2 5.5 4.8 4.2 3.5 3.5 2.8 2.1 1.4 1.4
0.7 0.7 0
